/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    Spyder® Classic BACnet® Programmable VAV Controller

    Spyder® BACnet® programmable VAV controllers are MS/TP network devices designed to control HVAC equipment. Each controller is programmable and configurable using the Niagara Framework® software.

    Overview

    Spyder® BACnet® programmable VAV controllers are MS/TP network devices designed to control HVAC equipment. These controllers provide many options and advanced system features that allow state-of-the-art commercial building control. Each controller is programmable and configurable using the Niagara Framework® software.

    Spyder BACnet controllers require the Spyder BACnet Programmable Feature to be licensed in the WEB pro workbench tool and the WEBs-AX™ JACE® Controller for programming and downloading. Spyder BACnet models are also available as individually licensed controllers (ILC). The ILC versions are identical in design and capability in every detail except for the licensing. The built-in individual licensing of the Spyder ILCs allows them to be programmed and downloaded with any brand of the Niagara Workbench or JACE controller. The Spyder ILCs are identified with a suffix on the part number of -ILC.

    The controllers are for use in variable air volume (VAV), unitary, and advanced HVAC control applications. Each controller contains a host microcontroller to run the main HVAC application and a second microcontroller for BACnet MS/TP network communications. Each controller provides flexible, universal inputs for external sensors, digital inputs, and a combination of analog outputs and digital outputs.

    Features & Benefits:
    • EIA-485 communications network; Capable of baud rates between 9.6 and 115.2 kbits/s
    • Capable of standalone operation, but can also use BACnet MS/TP network communications
    • Sylk™ bus for use with Sylk-enabled sensors
    • Support for up to 40 controllers per BACnet MS/TP segment (under 30 is recommended)
    • Function block engine allows the application designer to program the controller to perform a wide variety of HVAC applications
    • Built-in zone control functions include a remote wall module interface and a scheduler
    • Pressure-independent or pressure-dependent single or dual-duct variable air volume (VAV) control
    • Easy user access to airflow sensor inputs
    • All wiring connections are made to removable terminal blocks to simplify controller installation and replacement
    • Both controller housing and actuator are UL plenum rated
    Certifications:
    • UL/cUL (E87741) Listed under UL916 (Standard for Open Energy Management Equipment) with Plenum Rating
    • CSA (LR95329-3) Listed
    • Meets FCC Part 15, Subpart B, Class B (Radiated Emissions) Requirements
    • Meets Canadian Standard C108.8 (Radiated Emissions)
    • EMC Directive: 2014/30/EU Standards Applied:- IEC 61000-4-8:2009- IEC 61000-4-11:2004 - EN 61000-6-1: 2007; EN 61000-6-3:2007/A1:2011; EN 61000-6-3:2007/A1:2011/AC: 2012- EN 60730-2-9: 2010, EN 60730-2-14: 1997 + EN60730-2-14/A1: 2001- In conjunction with EN 60730-2-9:2010 and in conjunction with EN 60730-2-14:1997 and amendments: EN 60730-1: 2000 + A1: 2004 + A16: 2007 + A2: 2008 - Annex H.26
    • RoHS Directive: 2011/65/EU Standards Applied:- EN 50581: 2012
    • BTL B-ASC (BACnet Testing Laboratories, BACnet Application Specific Controller)
    Specifications

    Others

    • Control Functions
      • Built-in Zone
    • Mounting Type
      • Panel
    • For Use With
      • WEBs-AX
      • WEBs-N4
    • Communication Technology
      • BACnet MS/TP
      • LonWorks
    • Application
      • VAV
    • Communications Protocol
      • BACnet MS/TP

    Others

    • Control Functions
      • Built-in Zone
    • Mounting Type
      • Panel
    • For Use With
      • WEBs-AX
      • WEBs-N4
    • Communication Technology
      • BACnet MS/TP
      • LonWorks
    • Application
      • VAV
    • Communications Protocol
      • BACnet MS/TP
    • Control Functions : Built-in Zone
    • Mounting Type : Panel
    • For Use With : WEBs-AX|WEBs-N4
    • Communication Technology : BACnet MS/TP|LonWorks
    • Application : VAV
    • Communications Protocol : BACnet MS/TP
    Others
    Name
    Description
    File Size
    Date
    Size
    Spyder Family Brochure
    application/pdf 4.43 MB
    5/11/2023
    4.43 MB
    Sylk Enabled Field Devices Brochure
    application/pdf 2.86 MB
    5/11/2023
    2.86 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure for Sylk Enabled Devices (English)
    application/pdf 2.86 MB
    8/9/2023
    2.86 MB
    Brochure for Spyder System Evolved Overview (English)
    application/pdf 1.11 MB
    5/11/2023
    1.11 MB
    Engineering Specifications
    Name
    Description
    File Size
    Date
    Size
    Specification Data
    application/pdf 843.05 KB
    5/10/2023
    843.05 KB
    DONNÉES TECHNIQUES
    application/pdf 856.76 KB
    5/14/2023
    856.76 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Installation Instructions
    application/pdf 1.14 MB
    5/8/2023
    1.14 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide
    application/pdf 620.14 KB
    5/10/2023
    620.14 KB
    User Guide
    application/pdf 12.1 MB
    5/10/2023
    12.1 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Product Data
    application/pdf 249.71 KB
    5/14/2023
    249.71 KB
    Case Study
    Name
    Description
    File Size
    Date
    Size
    Case study for Children's Aid Society of Toronto: Energy Savings in 18 Months (English)
    application/pdf 4.18 MB
    8/1/2023
    4.18 MB
    Name
    Description
    File Size
    Date
    Size
    Brochure for Sylk Enabled Devices (English)
    application/pdf 2.86 MB
    8/9/2023
    2.86 MB
    Product Data
    application/pdf 249.71 KB
    5/14/2023
    249.71 KB
    User Guide
    application/pdf 620.14 KB
    5/10/2023
    620.14 KB
    Installation Instructions
    application/pdf 1.14 MB
    5/8/2023
    1.14 MB
    User Guide
    application/pdf 12.1 MB
    5/10/2023
    12.1 MB
    Case study for Children's Aid Society of Toronto: Energy Savings in 18 Months (English)
    application/pdf 4.18 MB
    8/1/2023
    4.18 MB
    Brochure for Spyder System Evolved Overview (English)
    application/pdf 1.11 MB
    5/11/2023
    1.11 MB
    Specification Data
    application/pdf 843.05 KB
    5/10/2023
    843.05 KB
    Spyder Family Brochure
    application/pdf 4.43 MB
    5/11/2023
    4.43 MB
    DONNÉES TECHNIQUES
    application/pdf 856.76 KB
    5/14/2023
    856.76 KB
    Sylk Enabled Field Devices Brochure
    application/pdf 2.86 MB
    5/11/2023
    2.86 MB
    Name
    Description
    File Size
    Date
    Size
    Spyder Family Brochure
    4.43 MB
    5/11/2023
    Sylk Enabled Field Devices Brochure
    2.86 MB
    5/11/2023
    Brochure for Sylk Enabled Devices (English)
    2.86 MB
    8/9/2023
    Brochure for Spyder System Evolved Overview (English)
    1.11 MB
    5/11/2023
    Specification Data
    843.05 KB
    5/10/2023
    DONNÉES TECHNIQUES
    856.76 KB
    5/14/2023
    Installation Instructions
    1.14 MB
    5/8/2023
    User Guide
    620.14 KB
    5/10/2023
    User Guide
    12.1 MB
    5/10/2023
    Product Data
    249.71 KB
    5/14/2023
    Case study for Children's Aid Society of Toronto: Energy Savings in 18 Months (English)
    4.18 MB
    8/1/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime