Zone & Unitary Controllers
Spyder® Classic LON Programmable VAV Controller
Spyder® LON programmable VAV controllers are free topology transceiver (FTT) LonMark® compliant devices designed to control HVAC equipment. Each controller is programmable and configurable using the Niagara Framework® software.
Spyder® LON programmable VAV controllers are free topology transceiver (FTT) LonMark® compliant devices designed to control HVAC equipment. These controllers provide many options and advanced system features that allow state-of-the-art commercial building control. Each controller is programmable and configurable using the Niagara Framework® software. Spyder LON controllers require the Spyder programmable feature to be licensed in the WEBpro workbench tool and the Webs-AX™ JACE® Controller for programming and downloading. Spyder LON Models are also available as individually licensed controllers (ILC). The ILC versions are identical in design and capability in every detail except for the licensing. The built-in individual licensing of the Spyder ILCs allows them to be programmed and downloaded with any brand of the Niagara Workbench or JACE controller. The controllers are for use in variable air volume (VAV) applications. Each controller contains a host microcontroller to run the main HVAC application and a second microcontroller for LonWorks® network communications. Each controller provides flexible universal inputs for external sensors, digital inputs, and a combination of analog outputs and digital outputs.
Features & Benefits:- Uses the Echelon® LonWorks network protocol
- Free topology transceiver (FTT) high-speed 78 kilobit communications network
- Capable of standalone operation, but can also use LonWorks Bus network communications.
- Sylk™ bus for use with Sylk-enabled sensors
- 120 controllers per Q7751A,B Router when configured as a repeater
- Function block engine allows the application designer to program the controller to perform a wide variety of HVAC applications
- Significant event notification, periodic update capability, and failure detect (FD) when network inputs fail to be detected within their configurable time frame
- Built-in zone control functions include a remote wall module interface and a scheduler
- Easy user access to airflow sensor inputs
- All wiring connections are made to removable terminal blocks to simplify controller installation and replacement
- UL/cUL (E87741) Listed under UL916 (Standard for Open Energy Management Equipment) with Plenum Rating
- CSA (LR95329-3) Listed
- Meets FCC Part 15, Subpart B, Class B (Radiated Emissions) Requirements
- Canada: C108.8 (Radiated Emissions)
- EU: EN 61000-6-1; 2001 (EU Immunity), EN 61000-6-3; 2001 (EU Emissions)
Others
- Maximum Operating Humidity
- 95% (Non-Condensing)
- Minimum Operating Humidity
- 5% (Non-Condensing)
- Control Functions
- Built-in Zone
- Application
- VAV
- Communications Protocol
- Echelon
- LonWorks
- LonWorks Bus
- Communication Technology
- LonWorks
- Mounting Type
- Panel
- For Use With
- WEBs-AX
- WEBs-N4
Others
- Maximum Operating Humidity
- 95% (Non-Condensing)
- Minimum Operating Humidity
- 5% (Non-Condensing)
- Control Functions
- Built-in Zone
- Application
- VAV
- Communications Protocol
- Echelon
- LonWorks
- LonWorks Bus
- Communication Technology
- LonWorks
- Mounting Type
- Panel
- For Use With
- WEBs-AX
- WEBs-N4
- Maximum Operating Humidity : 95% (Non-Condensing)
- Minimum Operating Humidity : 5% (Non-Condensing)
- Control Functions : Built-in Zone
- Application : VAV
- Communications Protocol : Echelon|LonWorks|LonWorks Bus
- Communication Technology : LonWorks
- Mounting Type : Panel
- For Use With : WEBs-AX|WEBs-N4