/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    Variable Air Volume Controller

    Variable Air Volume Controllers by Multisite are to cover the widest variety of VAV and Variable Volume and Temperature (VVT) applications possible.

    Overview

    Novar’s Variable Air Volume Controller (VAV-4040) is part of Novar’s Logic One family of direct digital controllers. It was created to cover the widest variety of VAV and Variable Volume and Temperature (VVT) applications possible. The VAV-4040 is designed to be used with Novar’s Future Temperature Sensor (the FTS-4 or FTS-4A with temperature set point adjustment). A 10,000-ohm, Type 2, thermistor temperature sensor should also be used with the VAV-4040 to monitor discharge-air temperature.

    Features & Benefits:
    • Integral damper actuator
    • On-board differential pressure airflow sensor
    • Accommodations for external damper actuator
    • Pressure-independent or pressure-dependent control
    • Staged reheat control
    • Tristate or 210V DC modulating reheat control
    • Series or parallel reheat fan control
    • Air quality compensation/ventilation override
    • Integration with Hawki Advanced Air-Handling Controller
    • Stand-alone control
    Certifications:
    • CUL/UL E134292
    • CUL/UL E90949
    Specifications

    Others

    • Maximum Operating Humidity
      • 90 % (Relative Non-Condensing)
    • Number of Digital Outputs
      • 3
    • Minimum Operating Humidity
      • 0 % (Relative Non-Condensing)
    • Application
      • VVT
    • Number of digital inputs
      • 2

    Others

    • Maximum Operating Humidity
      • 90 % (Relative Non-Condensing)
    • Number of Digital Outputs
      • 3
    • Minimum Operating Humidity
      • 0 % (Relative Non-Condensing)
    • Application
      • VVT
    • Number of digital inputs
      • 2
    • Maximum Operating Humidity : 90 % (Relative Non-Condensing)
    • Number of Digital Outputs : 3
    • Minimum Operating Humidity : 0 % (Relative Non-Condensing)
    • Application : VVT
    • Number of digital inputs : 2
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime