/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    VisualLogic® IP Controller

    The Alerton® VisualLogic® IP Controller (VIP) is a BACnet Advanced Application Controller (B-AAC) with a real-time clock, high resolution 16-bit universal inputs and outputs, and a 32-bit processor.

    Overview

    The Alerton® VisualLogic® IP Controller (VIP) is a BACnet Advanced Application Controller (B-AAC) with a real-time clock, high resolution 16-bit universal inputs and outputs, and a 32-bit processor. The VIP-363-HOA is designed for central plant systems, air handling units, clean rooms, fume hoods, large terminal units, and similar control and process equipment. The VIP-363-VAV is designed for pressure-independent control of any single duct variable air volume (VAV) box; it is ideally suited for critical environment applications such as Laboratory Airflow Tracking, Critical Patient Rooms, and Operating Rooms, and other applications requiring precise control of airflows.

    Features & Benefits:
    • Integrate seamlessly with your BACnet system, communicating at up to 1000Mbps on BACnet/Ethernet, BACnet IPv4, or BACnet/IPv6 networks.
    • The VIP controllers support the Alerton Microtouch™, the BACtalk® Microset, Microset II, and Microset 4 intelligent wall sensors, which offer convenient data display, setpoint adjustment, and technician access to equipment setup parameters.
    • All control logic is programmed using Alerton’s easy-to-learn graphical programming language, VisualLogic®.
    • The VIP controllers can execute more complex calculations to meet the needs of increasingly demanding sequences of operations for building systems.
    • The VIP controllers have an integral 4-port switch that supports tar, daisy-chain, and ring network topologies in addition to Rapid Spanning Tree Protocol (RSTP).
    • Switch ports can be enabled/ disabled.
    • Programming and setup data are stored in non-volatile flash memory, ensuring stable and reliable operation.
    • The VIP controller host automation features such as schedules, trend logs, alarms, and zones.
    • The VIP-363-VAV supports one VXIO-322-HOA or VXIO-965 HOA expansion module
    Certifications:
    • BACnet Conformance: BACnet Building Controller (B-BC) level device; BTL listing, certification, and compliance to Revision 18.
    • UL: Listed with Underwriters Laboratory for Energy Management Equipment (PAZX)under the UL Standard for Safety 60730-1; listing includes both U.S. and Canadian (CSA/cUL) certification. Listed in UL File# E87741. UL 2043 and CAN/ULC-S142 compliance for use in plenum applications.
    • EMC: EMC Directive 2014/30/EU (European CE Mark).
    • ROHS: RoHS Directive 2011/65/EU.
    • FCC: FCC Part 15, Subpart B.
    • IC: ICES-003 Issue 6.
    Specifications

    Others

    • Number of Universal Inputs
      • 3

    Others

    • Number of Universal Inputs
      • 3
    • Number of Universal Inputs : 3
    Others
    Name
    Description
    File Size
    Date
    Size
    VIP-363 - VIP & VXIO Installation Instructions
    application/pdf 6.76 MB
    5/17/2023
    6.76 MB
    VIP系列 控制器 用户手册
    application/pdf 464.28 KB
    11/16/2022
    464.28 KB
    VIP-363 Data Sheet
    application/pdf 264.21 KB
    5/17/2023
    264.21 KB
    Name
    Description
    File Size
    Date
    Size
    VIP-363 - VIP & VXIO Installation Instructions
    application/pdf 6.76 MB
    5/17/2023
    6.76 MB
    VIP系列 控制器 用户手册
    application/pdf 464.28 KB
    11/16/2022
    464.28 KB
    VIP-363 Data Sheet
    application/pdf 264.21 KB
    5/17/2023
    264.21 KB
    Name
    Description
    File Size
    Date
    Size
    VIP-363 - VIP & VXIO Installation Instructions
    6.76 MB
    5/17/2023
    VIP系列 控制器 用户手册
    464.28 KB
    11/16/2022
    VIP-363 Data Sheet
    264.21 KB
    5/17/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime