/content/hbtbt/ae/en/search-results.html

    Expansion Modules

    Addressable Monitor Modules

    Monitor modules are used to supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors

    Overview

    Monitor modules are used to supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors

    Certifications:
    • UL: S2424
    • ULC: S2424
    • FM Approved
    • CSFM: 7300-0075:0185
    • MEA: 72-01-E
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
    • Maximum Operating Humidity
      • 93 Percentage
    • Minimum Operating Voltage
      • 15 voltage direct current
    • Maximum Operating Voltage
      • 32 voltage direct current
    • Minimum Operating Ambient Temperature
      • 32 degree Fahrenheit
    • Minimum Operating Humidity
      • 10 Percentage

    Others

    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
    • Maximum Operating Humidity
      • 93 Percentage
    • Minimum Operating Voltage
      • 15 voltage direct current
    • Maximum Operating Voltage
      • 32 voltage direct current
    • Minimum Operating Ambient Temperature
      • 32 degree Fahrenheit
    • Minimum Operating Humidity
      • 10 Percentage
    • Maximum Operating Ambient Temperature : 120 degree Fahrenheit
    • Maximum Operating Humidity : 93 Percentage
    • Minimum Operating Voltage : 15 voltage direct current
    • Maximum Operating Voltage : 32 voltage direct current
    • Minimum Operating Ambient Temperature : 32 degree Fahrenheit
    • Minimum Operating Humidity : 10 Percentage
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime