/content/hbtbt/ae/en/search-results.html

    Expansion Modules

    Intelli Isolator Module

    Section's Intelligent Isolator Module is an automatic switch that opens when the line voltage drops below four volts. Isolator modules should be spaced between groups of sensors or modules in a loop to protect the rest of the loop.

    Overview

    Section's Intelligent Isolator Module is designed to meet a wide range of applications. The Isolator Module is an automatic switch that opens when the line voltage drops below four volts. Isolator modules should be spaced between groups of sensors or modules in a loop to protect the rest of the loop. If a short occurs between any two isolators, then both isolators immediately switch to an open circuit state and isolate the devices between them. The remaining units on the loop continue to fully operate. No more than 25 devices are recommended for each group.

    Features & Benefits:
    • Designed to meet a wide range of applications
    • SEMS screws for easy wiring
    • Panel controlled status LED
    • Rugged industrial construction
    • Analog communications
    • Low standby current
    • Mounts in 4inch square junction box
    Certifications:
    • UL
    • MEA Approved
    • FM Approved
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 32 degree Fahrenheit
    • Minimum Operating Voltage
      • 15 voltage direct current
    • Standby Current
      • 450 microampere
    • Overall Width
      • 4.25 inch
    • Overall Height
      • 4.65 inch
    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
    • Maximum Operating Voltage
      • 32 voltage direct current
    • Maximum Operating Humidity
      • 93 Percentage
    • Minimum Operating Humidity
      • 10 Percentage
    • Conventional / Addressable
      • Addressable
    • Product Type
      • Isolator Module
    • Device Type
      • Automatic Switch
    • Regulatory Approvals
      • UL; MEA Approved; FM Approved
    • Compatible Mounts & Enclosures
      • 4 x 4 x 2-1⁄8in Junction box
    • For Use With
      • Sensor; Module

    Others

    • Minimum Operating Ambient Temperature
      • 32 degree Fahrenheit
    • Minimum Operating Voltage
      • 15 voltage direct current
    • Standby Current
      • 450 microampere
    • Overall Width
      • 4.25 inch
    • Overall Height
      • 4.65 inch
    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
    • Maximum Operating Voltage
      • 32 voltage direct current
    • Maximum Operating Humidity
      • 93 Percentage
    • Minimum Operating Humidity
      • 10 Percentage
    • Conventional / Addressable
      • Addressable
    • Product Type
      • Isolator Module
    • Device Type
      • Automatic Switch
    • Regulatory Approvals
      • UL; MEA Approved; FM Approved
    • Compatible Mounts & Enclosures
      • 4 x 4 x 2-1⁄8in Junction box
    • For Use With
      • Sensor; Module
    • Minimum Operating Ambient Temperature : 32 degree Fahrenheit
    • Minimum Operating Voltage : 15 voltage direct current
    • Standby Current : 450 microampere
    • Overall Width : 4.25 inch
    • Overall Height : 4.65 inch
    • Maximum Operating Ambient Temperature : 120 degree Fahrenheit
    • Maximum Operating Voltage : 32 voltage direct current
    • Maximum Operating Humidity : 93 Percentage
    • Minimum Operating Humidity : 10 Percentage
    • Conventional / Addressable : Addressable
    • Product Type : Isolator Module
    • Device Type : Automatic Switch
    • Regulatory Approvals : UL; MEA Approved; FM Approved
    • Compatible Mounts & Enclosures : 4 x 4 x 2-1⁄8in Junction box
    • For Use With : Sensor; Module
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime