Expansion Modules
Lamp Driver Module
The Notifier lamp driver modules are for use as site specific mimic panels or wherever LED annunciation is required.
The Notifier lamp driver modules are for use as site specific mimic panels or wherever LED annunciation is required.
Features & Benefits:- 64 alarm lamp-driver transistors
- May be powered by 24 VDC from the panel or by remote power supplies
- Efficient switch-power converter reduces power consumption
- Microprocessor-controlled electronics, fully supervised
- Plug-in terminal blocks for ease of installation and service
- AS7240.2:2004 & AS7240.4:2004
- AS4428.3:2010
- Activfire certificate # afp-2973
Others
- For Use With
- AFP-3030 Intelligent Fire Alarm Control Pane
- Product Type
- Lamp Driver Module
Others
- For Use With
- AFP-3030 Intelligent Fire Alarm Control Pane
- Product Type
- Lamp Driver Module
- For Use With : AFP-3030 Intelligent Fire Alarm Control Pane
- Product Type : Lamp Driver Module