/content/hbtbt/ae/en/search-results.html

    Expansion Modules

    MODUL-R® Intelli Addressable Devices

    Section's intelligent module products can be used to supervise and activate sounders, strobes, door closers, pull stations, water flow switches, conventional smoke detectors, and more.

    Overview

    Section's intelligent module products are designed to meet a wide range of applications. Monitor and control modules can be used to supervise and activate sounders, strobes, door closers, pull stations, water flow switches, conventional smoke detectors, and more.

    Each module is rigorously designed and tested for electromagnetic compatibility and environmental reliability, in many cases exceeding industry standards. Modules are addressed with easy-to-use rotary code switches.

    Specifications

    Others

    • Standby Current
      • 550 µA
    • Minimum Operating Humidity
      • 10 Percentage
    • Minimum Operating Ambient Temperature
      • 32 degree Fahrenheit
    • Maximum Operating Humidity
      • 93 Percentage
    • Overall Width
      • 4.25 in
    • Minimum Operating Voltage
      • 15 voltage direct current
    • Overall Height
      • 4.65 in
    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
    • Maximum Operating Voltage
      • 32 voltage direct current
    • Application
      • Supervise and Activate Sounder; Strobes; Door Closers, Pull Stations, Waterflow Switches; Conventional Smoke Detectors
    • Includes
      • Control module barrier; Surface mount box
    • Device Type
      • Control Module
    • Line Input Impedance
      • 40 ohms
    • Product Type
      • Control Module
    • Regulatory Approvals
      • MEA approved
    • Conventional / Addressable
      • Easy-to-use rotary code switches
    • Overall Cabinet Width
      • 4
      • 4 inch
    • Overall Cabinet Height
      • 4
      • 4 inch
    • Compatible Mounts & Enclosures
      • Junction box

    Others

    • Standby Current
      • 550 µA
    • Minimum Operating Humidity
      • 10 Percentage
    • Minimum Operating Ambient Temperature
      • 32 degree Fahrenheit
    • Maximum Operating Humidity
      • 93 Percentage
    • Overall Width
      • 4.25 in
    • Minimum Operating Voltage
      • 15 voltage direct current
    • Overall Height
      • 4.65 in
    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
    • Maximum Operating Voltage
      • 32 voltage direct current
    • Application
      • Supervise and Activate Sounder; Strobes; Door Closers, Pull Stations, Waterflow Switches; Conventional Smoke Detectors
    • Includes
      • Control module barrier; Surface mount box
    • Device Type
      • Control Module
    • Line Input Impedance
      • 40 ohms
    • Product Type
      • Control Module
    • Regulatory Approvals
      • MEA approved
    • Conventional / Addressable
      • Easy-to-use rotary code switches
    • Overall Cabinet Width
      • 4
      • 4 inch
    • Overall Cabinet Height
      • 4
      • 4 inch
    • Compatible Mounts & Enclosures
      • Junction box
    • Standby Current : 550 µA
    • Minimum Operating Humidity : 10 Percentage
    • Minimum Operating Ambient Temperature : 32 degree Fahrenheit
    • Maximum Operating Humidity : 93 Percentage
    • Overall Width : 4.25 in
    • Minimum Operating Voltage : 15 voltage direct current
    • Overall Height : 4.65 in
    • Maximum Operating Ambient Temperature : 120 degree Fahrenheit
    • Maximum Operating Voltage : 32 voltage direct current
    • Application : Supervise and Activate Sounder; Strobes; Door Closers, Pull Stations, Waterflow Switches; Conventional Smoke Detectors
    • Includes : Control module barrier; Surface mount box
    • Device Type : Control Module
    • Line Input Impedance : 40 ohms
    • Product Type : Control Module
    • Regulatory Approvals : MEA approved
    • Conventional / Addressable : Easy-to-use rotary code switches
    • Overall Cabinet Width : 4|4 inch
    • Overall Cabinet Height : 4|4 inch
    • Compatible Mounts & Enclosures : Junction box
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime