Expansion Modules
Network Voice Control Module
Network Voice Control Modules by Honeywell are an integral part of ECS accessories used for IFP-2100ECS. It has a supervised microphone for live communication and an interface for the Emergency Communication System.
Honeywell’s Network Voice Control Module is an integral part of ECS accessories used for IFP-2100ECS. It has a supervised microphone for live communication and an interface for the Emergency Communication System.
Network Voice Control Module can be programmed to trigger Voice Aux events that can allow external audio to be played through the emergency system. Network Voice Control Module has support for two types of fibre-option modules to convert wire to fibre namely SK-FML-Fibre-Optic Multi-Mode and SK-FSL-Fibre-Optic Single-Mode.
Features & Benefits:- LOC Priority is a programmable
- 15 recordable message slots
- 520Hz tones are available
Others
- Maximum Output Current
- 0.053 ampere
- Maximum Operating Humidity
- 93 Percentage
- Device Type
- Control Module
Others
- Maximum Output Current
- 0.053 ampere
- Maximum Operating Humidity
- 93 Percentage
- Device Type
- Control Module
- Maximum Output Current : 0.053 ampere
- Maximum Operating Humidity : 93 Percentage
- Device Type : Control Module