Expansion Modules
Peripheral Input/Output Slave Per INX-T
Slave peripherals of the INX-T boards are available with 8 configurable digital or analog inputs and 8 configurable open collector or analog outputs.
Slave peripherals of the INX-T boards are available with 8 configurable digital or analog 4-20 mA inputs and 8 configurable open collector or 0-10V analog outputs. The maximum number of slave peripherals that can be managed by an INX-T card is 3 (to be supplied only in the presence of an INX-T). INX-T cards are ethernet TCP/IP cards with 8 configurable digital or analog 0 -10/4-20 mA inputs and 8 configurable open collector 0-10V analogue outputs.
Certifications:- EN50130-4 1995+A1:1998+A2:2003
- EN60950-1:2006
- EN61000-6-3:2006
Others
- Maximum Operating Voltage
- 9 - 30 volt
- Power Consumption
- 125 @ 12 Vcc milliampere
- 65 @ 24 Vcc milliampere
- Number of Outputs
- 8
- Number of Inputs
- 8
- Maximum Resistance
- 120 k?
Others
- Maximum Operating Voltage
- 9 - 30 volt
- Power Consumption
- 125 @ 12 Vcc milliampere
- 65 @ 24 Vcc milliampere
- Number of Outputs
- 8
- Number of Inputs
- 8
- Maximum Resistance
- 120 k?
- Maximum Operating Voltage : 9 - 30 volt
- Power Consumption : 125 @ 12 Vcc milliampere|65 @ 24 Vcc milliampere
- Number of Outputs : 8
- Number of Inputs : 8
- Maximum Resistance : 120 k?