Fire Alarm Control Panels
Addressable Interface Module
Honeywell HM-DCZRM-UL are the Interface Module which are intended to use with intelligent addressable systems where the individual address of each module is selected using built-in rotary switches.
Honeywell HM-DCZRM-UL are the Interface Module which are intended to use with intelligent addressable systems where the individual address of each module is selected using built-in rotary switches.
Features & Benefits:- Supports compatible two-wire smoke detectors
- Supervises IDC wiring and connection of external power source
- High noise EMF/RFI immunity
- SEMS screws with clamping plates for ease of wiring
- LED flashes during normal operation
- UL: S35595
Others
- Operating Voltage
- 15-32 VDC
- Operating Current
- 270 μA
- Output Current
- 5.1 mA
- Overall Width
- 10.16 cm
- Maximum Operating Humidity
- 93 %
- Minimum Operating Ambient Temperature
- 0 °C
- Minimum Operating Humidity
- 10 %
- Overall Height
- 11.43 cm
- Mounting Type
- Surface Mount
- Regulatory Approvals
- UL: S35595
- Conventional / Addressable
- Addressable
- End of Line Resistance
- 3.9K ohms
- Application
- Monitor Zone of Two Wire Smoke Detectors
- For Use With
- Smoke Detectors
- Networkable or Standalone
- Yes
- Power Source
- External Supply
Others
- Operating Voltage
- 15-32 VDC
- Operating Current
- 270 μA
- Output Current
- 5.1 mA
- Overall Width
- 10.16 cm
- Maximum Operating Humidity
- 93 %
- Minimum Operating Ambient Temperature
- 0 °C
- Minimum Operating Humidity
- 10 %
- Overall Height
- 11.43 cm
- Mounting Type
- Surface Mount
- Regulatory Approvals
- UL: S35595
- Conventional / Addressable
- Addressable
- End of Line Resistance
- 3.9K ohms
- Application
- Monitor Zone of Two Wire Smoke Detectors
- For Use With
- Smoke Detectors
- Networkable or Standalone
- Yes
- Power Source
- External Supply
- Operating Voltage : 15-32 VDC
- Operating Current : 270 μA
- Output Current : 5.1 mA
- Overall Width : 10.16 cm
- Maximum Operating Humidity : 93 %
- Minimum Operating Ambient Temperature : 0 °C
- Minimum Operating Humidity : 10 %
- Overall Height : 11.43 cm
- Mounting Type : Surface Mount
- Regulatory Approvals : UL: S35595
- Conventional / Addressable : Addressable
- End of Line Resistance : 3.9K ohms
- Application : Monitor Zone of Two Wire Smoke Detectors
- For Use With : Smoke Detectors
- Networkable or Standalone : Yes
- Power Source : External Supply