/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Class B Fire Alarm Control Panel

    Honeywell Morley Lite are compact, high performance, feature enriched Fire Alarm Control Panel designed to meet the fire detection addressability and are ideally suited for small to medium sized buildings, healthcare, etc.

    Overview

    Honeywell Morley Lite are compact, high performance, feature enriched Fire Alarm Control Panel designed to meet the fire detection addressability and are ideally suited for small to medium sized buildings, residential complexes, banks, healthcare, restaurants, retail stores etc. Morley Lite panels communicates via LiteSpeed™ protocol with Morley Lite detectors and devices.

    Morley Lite Panel are built with combination of quick installation enhanced feature set and advanced programming which allows installer to meet demands of the end user with flexibility in configuration. The Panel are equipped with configurable remote monitoring inputs, programmable relays, delay setting for alarm verification, software isolation of class B circuit and NAC outputs, mapping of NAC to specific class B circuits, password protections etc.

    Features & Benefits:
    • Fire, fault, configurable relay
    • Staged delay configuration for alarm verification
    • Individual Class B
    • Circuit Isolation Circuit wise NAC configuration
    Certifications:
    • IEC 62368-1:2018
    • CE
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime