Fire Alarm Control Panels
Delta Apollo Sub Panel
Delta Sub Panels have a decentralized Detection and Alarm Module for Apollo detectors. They are used together with the DELTA OP or as a standalone Detection and Alarm Module in a network. They contains 4/2 loops and eBus for bus communication.
Delta Sub Panels have 5 and 10 zones with eBus conventional. The Delta units consist of a Delta DA module (incl. power supply), eBus and batteries. Delta Sub Panels are supplied with built-in batteries for 72 hours of emergency operation. They have 4 monitored voltage outputs (e.g. alarm circuits) and 2 voltage-free relay outputs.
Features & Benefits:- 2 analogue Apollo loops
- 126 detectors per loop
- 3 monitored voltage outputs (e.g. alarm circuits)
- 2 voltage-free relay outputs
- 1 monitored multi-function output
- NS-EN54 Certified
- EN54-2 / 4 FG Approved.
Others
- Application
- Fire Detection and Fire Alarm Systems Installed in Building
Others
- Application
- Fire Detection and Fire Alarm Systems Installed in Building
- Application : Fire Detection and Fire Alarm Systems Installed in Building