/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    eBus Delta Compact Apollo

    Delta Compact Apollo is a modular, microprocessor based fire control for Apollo detectors designed mainly for use as an independent system. The compact cabinet contains a front panels with power supply, batteries and operating instructions.

    Overview

    Delta Compact Apollo and Aces are 100% compatible in a network. The control panel can also be used for connection to compatible networks, together with existing Delta DA, Delta OP modules and ANX95 control panels (slightly reduced functionality on ANX 95, due to older central). The exchange is available in 3 editions, 2 loops stand alone, 2 loops for network and 4 loops for networks.

    Features & Benefits:
    • Elegant 2 and 4 loops fire control panel with modern design
    • All Apollo detectors
    • Compatible with ANX95, Delta at central level
    • Configuration is easily done from connected PC. Advanced download of configuration parameters. Possibility of controls and detector sum directly on the detector loops
    Certifications:
    • EN 54, Part 2/4 Certified
    • CE Approved
    • NS-EN54 Approved.
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime