/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    HM-DMMI-UL Monitor Module

    HM-DMMI-UL Monitor Module are intended for use in intelligent, two-wire systems, where the individual address of each module is selected using the built-in rotary switches.

    Overview

    HM-DMMI-UL Monitor Module are intended for use in intelligent, two-wire systems, where the individual address of each module is selected using the built-in rotary switches.

    Features & Benefits:
    • High noise (EMF/RFI) immunity
    Certifications:
    • UL: S35595
    Specifications

    Others

    • Maximum Operating Humidity
      • 93 Percentage
    • Minimum Operating Humidity
      • 10 Percentage
    • Overall Width
      • 10.16 centimetre
    • Operating Voltage
      • 15 To 32 voltage direct current
    • Overall Height
      • 11.43 centimetre
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
    • Application
      • Monitor a zone of four-wire smoke detectors; manual fire alarm pull stations; waterflow devices
    • FM Approved
      • No
    • End of Line Resistance
      • 47K OHM
    • Voice Evacuation Available
      • No
    • Regulatory Approvals
      • UL: S35595
    • Conventional / Addressable
      • Addressable
    • For Use With
      • Smoke Detector

    Others

    • Maximum Operating Humidity
      • 93 Percentage
    • Minimum Operating Humidity
      • 10 Percentage
    • Overall Width
      • 10.16 centimetre
    • Operating Voltage
      • 15 To 32 voltage direct current
    • Overall Height
      • 11.43 centimetre
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
    • Application
      • Monitor a zone of four-wire smoke detectors; manual fire alarm pull stations; waterflow devices
    • FM Approved
      • No
    • End of Line Resistance
      • 47K OHM
    • Voice Evacuation Available
      • No
    • Regulatory Approvals
      • UL: S35595
    • Conventional / Addressable
      • Addressable
    • For Use With
      • Smoke Detector
    • Maximum Operating Humidity : 93 Percentage
    • Minimum Operating Humidity : 10 Percentage
    • Overall Width : 10.16 centimetre
    • Operating Voltage : 15 To 32 voltage direct current
    • Overall Height : 11.43 centimetre
    • Minimum Operating Ambient Temperature : 0 degree Celsius
    • Application : Monitor a zone of four-wire smoke detectors; manual fire alarm pull stations; waterflow devices
    • FM Approved : No
    • End of Line Resistance : 47K OHM
    • Voice Evacuation Available : No
    • Regulatory Approvals : UL: S35595
    • Conventional / Addressable : Addressable
    • For Use With : Smoke Detector
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime