Fire Alarm Control Panels
SB-ECM Module
The SB-ECM Module manages automatic fire extinguishing release system. Controls 8 supervised safety related inputs and 6 supervised safety related outputs.
The SB-ECM Module manages automatic fire extinguishing release system. Controls 8 supervised safety related inputs and 6 supervised safety related outputs. It works as part of the system or as a stand-alone release controller.
Others
- Maximum Operating Humidity
- 95 percentage relative humidity
- Standby Current
- 159 milliampere
- Minimum Operating Humidity
- 0 percentage relative humidity
- Output Current
- 3 ampere
- Mounting Type
- DIN Rail
- Loop Capacity
- 8
- For Use With
- T35 DIN Rail
- Number of Outputs
- 8
Others
- Maximum Operating Humidity
- 95 percentage relative humidity
- Standby Current
- 159 milliampere
- Minimum Operating Humidity
- 0 percentage relative humidity
- Output Current
- 3 ampere
- Mounting Type
- DIN Rail
- Loop Capacity
- 8
- For Use With
- T35 DIN Rail
- Number of Outputs
- 8
- Maximum Operating Humidity : 95 percentage relative humidity
- Standby Current : 159 milliampere
- Minimum Operating Humidity : 0 percentage relative humidity
- Output Current : 3 ampere
- Mounting Type : DIN Rail
- Loop Capacity : 8
- For Use With : T35 DIN Rail
- Number of Outputs : 8