/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Single Area Extinguishant Control Panel

    NFS3 EXT Single Area Extinguishant Control Panel offers outstanding value and performance for all small to medium fixed fire fighting installations with three detection zones as standard.

    Overview

    NFS3 EXT Single Area Extinguishant Control Panel offers outstanding value and performance for all small to medium fixed fire fighting installations. With three detection zones as standard, extinguishant release can be configured to activate from any combination of detection zone inputs to allow ( among other combinations) any two from three type activations such as would be required for detection in ceiling void, room and floor void applications.

    The extensive configuration options of the NFS3 EXT allow the functionality of the system to be modified while still complying with the requirements of the controlling standard for the equipment. The panel contains a large LED display to enable easy configuration and control which also displays the time remaining until extinguishant release for added user safety. The countdown timer is duplicated on up to seven remote status units to provide local indication of the extinguishant system status. With all of the electronics mounted on a single, easily removable, steel plate the panels are both robust and easy to install.

    Features & Benefits:
    • Three detection zones
    • Configurable input combinations
    • Configurable delay options
    • Configurable non latching zone
    • Configurable extinguishant duration timer
    • Count down timer display
    • Full remote repeater
    • Optional Auxiliary I/O board
    • Extract fan control
    Certifications:
    • Complies with EN12094-1 and EN54-2 & 4
    Specifications

    Others

    • Minimum Operating Humidity
      • 5 Percentage
    • Maximum Operating Humidity
      • 95 Percentage
    • Operating Voltage
      • 230 voltage alternating current
      • 28 ± 2V, 3 A Battery voltage direct current
    • For Use With
      • Cabinet
    • Main Frequency
      • 50/60 HTZ
    • Communication Protocols
      • RS485
    • Application
      • Ceiling Void
      • Floor Void
      • Room
    • Loop Capacity
      • 3 (General)

    Others

    • Minimum Operating Humidity
      • 5 Percentage
    • Maximum Operating Humidity
      • 95 Percentage
    • Operating Voltage
      • 230 voltage alternating current
      • 28 ± 2V, 3 A Battery voltage direct current
    • For Use With
      • Cabinet
    • Main Frequency
      • 50/60 HTZ
    • Communication Protocols
      • RS485
    • Application
      • Ceiling Void
      • Floor Void
      • Room
    • Loop Capacity
      • 3 (General)
    • Minimum Operating Humidity : 5 Percentage
    • Maximum Operating Humidity : 95 Percentage
    • Operating Voltage : 230 voltage alternating current|28 ± 2V, 3 A Battery voltage direct current
    • For Use With : Cabinet
    • Main Frequency : 50/60 HTZ
    • Communication Protocols : RS485
    • Application : Ceiling Void|Floor Void|Room
    • Loop Capacity : 3 (General)
    Others
    Name
    Description
    File Size
    Date
    Size
    Nfs3-Ext Extinguishant Control Panel Data Sheet
    application/pdf 1.22 MB
    11/20/2023
    1.22 MB
    Name
    Description
    File Size
    Date
    Size
    Nfs3-Ext Extinguishant Control Panel Data Sheet
    application/pdf 1.22 MB
    11/20/2023
    1.22 MB
    Name
    Description
    File Size
    Date
    Size
    Nfs3-Ext Extinguishant Control Panel Data Sheet
    1.22 MB
    11/20/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    NFS3-EXT
    Single Area Extinguishant Control Panel: 230V AC: 5060Hz: -5 to +50C: 310x385x90mm: 5kg: IP30
    NFS3-EXT
    Single Area Extinguishant Control Panel: 230V AC: 5060Hz: -5 to +50C: 310x385x90mm: 5kg: IP30