Fire Alarm Control Panels
Temaline Controller
The new generation of fully autonomous Temaline controllers provide increased security, flexibility, performance and are easier to configure.
The new generation of fully autonomous Temaline controllers provide increased security, flexibility, performance and are easier to configure. Communication with the supervisory level can be set as IPSEC (Internet Protocol Security). This ensures the origin of data authentication, data integrity, data confidentiality and replay protection, ensuring total security of the communications. TS2 supports Access Control, T&A and Lift Management in one application allowing to optimize the use and the distribution of devices.
Features & Benefits:- Easier to use
- Built-in Barracuda web server
- Card number encryption
- CE
- FCC
- EN60950
- EN50130-4
- EN55022-B
- EN55024
- EN50133
- Recognition class 2,3
- Access class B
- Environment Class II RoHS / WEEE
- Directives 2001/95/EC, 2011/65/EU
- IP55