/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Vigilon Compact Plus Control Panel

    Vigilon Plus Control Panels are accommodating up to 200 devices including advanced fire sensors, interfaces, call points, alarm sounders and visual alarms. The Compact Plus 2 loop panels are available with integrated 24 hour standby capacity.

    Overview
    Vigilon Plus Control Panels are accommodating up to 200 devices including advanced fire sensors, interfaces, call points, alarm sounders and visual alarms. The Compact Plus 2 loop panels are available with integrated 24 hour standby capacity. Vigilon’s back-lit LCD display presents clear indication of Fire or Fault location and the control panel’s innovative 8-line x 40 character display with push-button keypad is simple to use. Fire Plans can be tailored to precisely meet site requirements.
    Vigilon’s software allows network areas to be sectored to evacuate or alert status, or configured with pre-set delays. Fully compatible with Honeywell Gent’s innovative S-Quad range, a combined Multi-Sensor range with speech, sounder and EN54-23 Visual Alarm devices in one intelligent unit. The Vigilon Plus Repeat control panel provides full display and control of the system. Connecting to the detection loop, the repeat panel provides a cost effective solution with minimum requirements for cabling and installation. Repeat panels are supplied complete with their own 72 hour power supply. Batteries not included - requires 2 x 4015-514-YFR (Powersonic Flame Retardant 12V 12Ah) to meet compliance regulations.
    Features & Benefits:
    • Integral EN54-4 PSU and battery standby for 24 hours
    • Vigilon’s advanced sensing technology and powerful software processing in the panel quickly identifies real fires
    • PC based commissioning tools allow complex fire plans to be configured
    • Advanced loop card technology allows for system status monitoring and diagnostics
    • Extended event log using flash memory card
    • The control panel has a simple user interface with LCD screen providing accurate information in an emergency
    • Multiple panel networks can be programmed seamlessly as one system, allowing for flexible design and system management
    • Flexible programming options are available at the panel
    • All Vigilon devices connect onto the same two core loop, separate sounder or repeater panel wiring circuits are not required
    • In the event of a fire or fault, Vigilon’s analogue addressable technology will provide a detailed log of events
    • PC based Graphics user interface (GUI) available
    Certifications:
    • EN 54-2:1997 + A1:2006
    • EN 54-4:1997 + A1:2002 + A2:2006
    Others
    Name
    Description
    File Size
    Date
    Size
    Visual Alarms Design and Application Guide
    application/pdf 1.95 MB
    5/8/2023
    1.95 MB
    Confirmations of Produce Type Approval
    Name
    Description
    File Size
    Date
    Size
    Vigilon Compact Plus LPCB Certificate of Product Approval
    application/pdf 171.54 KB
    5/17/2023
    171.54 KB
    Name
    Description
    File Size
    Date
    Size
    Visual Alarms Design and Application Guide
    application/pdf 1.95 MB
    5/8/2023
    1.95 MB
    Vigilon Compact Plus LPCB Certificate of Product Approval
    application/pdf 171.54 KB
    5/17/2023
    171.54 KB
    Name
    Description
    File Size
    Date
    Size
    Visual Alarms Design and Application Guide
    1.95 MB
    5/8/2023
    Vigilon Compact Plus LPCB Certificate of Product Approval
    171.54 KB
    5/17/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    COMPACT-PLUS
    Compact Plus Control Panel: 1 to 2 Loop: 800 mA Alarm: 2x12 Ah: 24hrs 30mins: 0 -45 ⁰C
    COMPACT-PLUS
    Compact Plus Control Panel: 1 to 2 Loop: 800 mA Alarm: 2x12 Ah: 24hrs 30mins: 0 -45 ⁰C