/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    VISION LiTe Conventional Fire Detection Panel

    Conventional Fire Detection Panels are specially designed for small systems fire detection. The setting is easy and adapted to the specificities of the installers / electricians. The control units are available in 4 versions: 2, 4, 8 and 12 zones.

    Overview

    Conventional Fire Detection Panels are specially designed for small systems fire detection. The setting is easy and adapted to the specificities of the installers / electricians. The control units are available in 4 versions: 2, 4, 8 and 12 zones. The fire panels are compatible with conventional detectors or MDs, sound diffusers, light detectors from the ESSER by Honeywell range. The digital input allows the user to perform remote operations on the system and the panels can be connected to other systems, functioning as a subsystem.

    Features & Benefits:
    • Conventional control unit with 2, 4, 8 or 12 zones
    • Up to 32 ECO-1000 detectors per zone
    • Zone configuration: normal operation, contact or delayed verification
    • 2 controlled outputs for siren with activation by areas
    • Auxiliary power supply output (resettable and not resettable)
    • Front and rear facades in ABS plastic
    Certifications:
    • EN54-2
    • EN54-4
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime