/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    VISION Park Central CO Panel

    VISION Park Central CO Panels are designed to become a system extremely easy to set up and use, reliable and safe, to detect and control the CO level.

    Overview

    VISION Park Central CO Panels are designed to become a system extremely easy to set up and use, reliable and safe, to detect and control the CO level. It identifies each connected equipment indicating the individual signal of each equipment selected in maintenance mode and indicating failure due to communication failure in case of equipment loss.

    Features & Benefits:
    • No. max. detectors per line: 16
    • Connection: 2 wires of 1.5 mm2
    • Max. detector line: 500 m
    • Ventilation output (first level): NO / NC relay
    • Ventilation output (second level): NO / NC relay
    • Alarm output per zone: NO / NC relay
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime