/content/hbtbt/ae/en/search-results.html

    Hazard Detection Software

    ONYXWorks® Fire Systems Command Interface

    ONYXWorks® is centralized control and monitoring of the fire alarm system.Versatile enough for single-site, multi-site and even worldwide applications.

    Overview

    ONYXWorks operates on Microsoft Windows 10 (64 bit, Enterprise).It Supports up to 200 intelligent gateways, with 200 nodes per gateway. ONYXWorks provides mass notification capabilities through IP-based voice paging and LED sign integration. Six states can be visually represented for each input device: Normal, Trouble, Fire Alarm, Pre-Alarm (detectors), Disabled, and Security.

    ONYXWorks graphical workstation allows end-users to manage their NOTIFIER life safety system over a proprietary network or Ethernet. Graphic Editing mode allows on-site or off-site system setup. It can Import building floor plan CAD drawings (as a .DXF, .WMF, .BMP, .JPG, or .GIF). Macros provide customizable programming to simplify repetitive tasks (disable/enable, de-activate/activate). Test Monitoring function enables unobtrusive testing of selected points, eliminating nuisance alarms at the workstation.

    Features & Benefits:
    • Supports the following additional languages: Spanish, French, Korean, Portuguese, Hebrew, and Chinese
    • Compatible with standard, high-speed NOTIFIRENET™, and Ethernet-based networks
    • Customizable interface provides flexibility to display information as desired
    • Supports dual monitors
    • Operator Login/Logout/Change Password feature allows only authorized personnel to access the system
    Certifications:
    • ISO 9001 certified engineering and manufacturing quality systems
    • UL/ULC Listed: S5526
    • CSFM: 7165-0028:0243 (NFS2-640/NFS-320), 7165-0028:0224 (NFS2-3030)
    • MEA: 286-07-E (ONYXWORKS-NW, ONYXWORKS, NFN-GWEM); 286-07-E Vol. 2 (NFN-GW-PC-F)
    • Fire Dept. of New York: COA#6212 (NFS2-640/NFS-320), COA#6211 (NFS2-3030)
    • FM Approved
    Specifications

    Others

    • For Use With
      • ONYXWorks Integrated Facilities Monitoring Network
    • Software Media
      • USB Dongle

    Others

    • For Use With
      • ONYXWorks Integrated Facilities Monitoring Network
    • Software Media
      • USB Dongle
    • For Use With : ONYXWorks Integrated Facilities Monitoring Network
    • Software Media : USB Dongle
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime