Releasing Panels
Local Control Station
Notifier Local Control Station is used for connection to a gas control panel for remote control of the suppression agent isolation and release.
Notifier Local Control Station is used for connection to a gas control panel for remote control of the suppression agent isolation and release. The unit contains a break glass unit for the release, and a push on/push off switch for isolation of the automatic activation of the suppression agent. This will not isolate the manual activation function.
The Local Control Station contains an indicator and a buzzer for confirmation of the isolation. Both the break glass and switch have flip up safety covers for protection against accidental operation. On activation of the Local Control Station the switch lamp and buzzer are activated. If the break glass is activated, the start operation overrides the stop signal from any Local Control Station.
Features & Benefits:- Simple to install
- Flip down enclosure
- Interfaces to Notifier Agent Release module
- Indicator and a buzzer for confirmation of the isolation