/content/hbtbt/ae/en/search-results.html

    Controller Cables

    Twisted and Shielded Cable

    Twisted and Shielded Cables are available in 2 wires and 0.5, 1.0, 1.5 or 2.5 mm. They have Twisting of 10cm pitch. They have degree of insulation of 4 screen with halogen free draining filter.

    Overview

    Twisted and Shielded Cables are available in 2 wires and 0.5, 1.0, 1.5 or 2.5 mm. They have Twisting of 10cm pitch. They have degree of insulation of 4 screen with halogen free draining filter. Twisted Shielded Cables are available in red color and having 200m coil.

    Certifications:
    • CEI 20-105 Certified
    Specifications

    Others

    • Cable Length
      • 200 metre

    Others

    • Cable Length
      • 200 metre
    • Cable Length : 200 metre
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime