Controller Transformers
Verisx Series Control Transformer
Verisx Series Control Transformers are a convenient source of control power for HVAC control and building automation applications.
Verisx Series Control Transformers are a convenient source of control power for HVAC control and building automation applications. A wide variety of UL-listed transformers are available with single and dual threaded hub mounting options. Multiple current limiting options are available, including a circuit breaker in some models. Save ordering time and purchase order costs when buying other Veris sensors by including transformers in your order.
Features & Benefits:- One-stop shopping
- Threaded hub options
- Controller power
- Driving relays and other digital I/O circuits
- Powering sensors
- RoHS2 compliance
- X085AAA, X375DAC
Others
- Frequency
- 50/60 hertz
- Maximum Operating Ambient Temperature
- 149 degree Celsius
- 65 degree Fahrenheit
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
Others
- Frequency
- 50/60 hertz
- Maximum Operating Ambient Temperature
- 149 degree Celsius
- 65 degree Fahrenheit
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Frequency : 50/60 hertz
- Maximum Operating Ambient Temperature : 149 degree Celsius|65 degree Fahrenheit
- Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius