Enclosure Mounts & Hardware
NF3000 Extended & Deep Rear Case
NF3000 Extended & Deep Rear Case from Notifier comes with an extra fine texture, deep RAL 7021 housing with an extension for additional batteries. Can be used with the simple extension. Compatible with internal and external PSU power supplies.
Deeper version with an extension. Additional:
Coverage MCK-B
Coverage ECK-B
Blanking plate BP-ECK
Space for BEK-3000 or. BEK-5000 with PSU3A or. PSU-DTP, PSU7A and 1 plug-in LED-KIT-64 or PRN-ID-KIT and 2 x 38 Ah batteries
Others
Please Sign In to view part numbers available for purchase based on your account