/content/hbtbt/ae/en/search-results.html

    Enclosure Mounts & Hardware

    Communication Module

    Communication Modules are use in the ZX series intelligent multi-protocol fire alarm control panels & These optional modules add optically isolated communication ports to the ZX series control panels

    Overview

    Communication modules are plug-in expansion modules for use in the ZX series intelligent multi-protocol fire alarm control panels. These optional modules add optically isolated communication ports to the ZX series control panels to allow serial communications for networking and peripherals. The Hi-485 modules also act as signal repeaters/boosters, which enable “High Integrity” loops of up to 12 km (39,370 ft) to be constructed.

    Features & Benefits:
    • Compatible with ZX series multiprotocol intelligent fire alarm control panels
    • Easy plug-in type connection
    • RS232 and RS485 options
    • Hi-485 High-integrity option for critical applications
    • Class-A or Class-B networking capability
    • Peripheral bus for remote I/O devices (RS485)
    • Leased line modem link (RS232)
    • Third-party graphic front-end interfacing
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime