/content/hbtbt/ae/en/search-results.html

    Enclosure Mounts & Hardware

    Ethernet Adaptor Kit

    Ethernet Adaptor Kit provides easy access to the Ethernet port on the backside of the controller. Once the adaptor is connected, there is no need to remove the controller from the mounting screws to reach the Ethernet connection.

    Overview

    Ethernet Adaptor Kit Provides easy access to the Ethernet port on the backside of the controller. Once the adaptor is connected, there is no need to remove the controller from the mounting screws to reach the Ethernet connection. For use with the KE2 Evaporator Efficiency and KE2 Controlled Environment.

    Specifications

    Others

    • Mounting Type
      • Panel

    Others

    • Mounting Type
      • Panel
    • Mounting Type : Panel
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime