Enclosure Mounts & Hardware
Fire Alarm Storage Cabinet
Fire Alarm Documents Cabinet (FAD) may be used as a storage box for both printed and digital documentation, enabling one to store the system’s test and certified inspection documents, service records, manuals and AS built drawings
Fire Alarm Documents Cabinet (FAD) may be used as a storage box for both printed and digital documentation, enabling one to store the system’s test and certified inspection documents, service records, manuals and AS built drawings. This cabinet is constructed of durable 16 gauge steel with a solid piano hinge and key lock. The cabinet includes a 4GB USB memory flash drive interface. Using a standard USB B connector, the USB flash drive interface allows you to use any standard USB printer cable to upload or download information. This feature allows you to store the fire alarm software in one secure place, so that the Technician can easily access the software and service the system.
Features & Benefits:- 4GB USB memory flash drive interface
- Standard USB B connector
- Storage box
- UL: S2580, Vol. 3
- CSFM: 7300-0553-0110
- NFPA: 72 2007 NEMA
- ISO 9001 Certification