Enclosure Mounts & Hardware
Mounting rail for FACP
Mounting rail for FACP
The top hat rail installation kit can be retrofitted into the IQ8Control unit housing. The hat rail is fitted to the mounting board via two screws. A maximum of two (Part No. 788603.10) module housings (option) can be mounted to the control unit housing.
Certifications:- 0832-CPD-1070
Others
- Mounting Type
- Snap On
Others
- Mounting Type
- Snap On
- Mounting Type : Snap On