/content/hbtbt/ae/en/search-results.html

    Enclosure Mounts & Hardware

    SKF System Record Document Cabinet

    The Gamewell-FCI SKF-SRD are System Record Documents Cabinet. This cabinet is constructed of durable 16 gauge steel with a solid piano hinge and key lock.

    Overview

    The Gamewell-FCI SKF-SRD are System Record Documents Cabinet. This cabinet is constructed of durable 16 gauge steel with a solid piano hinge and key lock. The SRD cabinet is the answer to comply with the NFPA 72 2013, Section 7.7.2.1 requirements which states, "With every new system, a documentation cabinet shall be installed at the system control unit or other approved location at the protected premises.” The cabinet includes a 4GB USB memory flash drive interface. Using a standard USB B connector the USB flash drive interface allows to use any standard USB printer cable to upload or download information. This feature allows to store records electronically in one secure place so that the technician can easily access the software and service the system.

    Along with the fire alarm control panel software, test and inspection documents, service records, manuals and AS built drawings for the system can be stored. The System Records Document (SRD) cabinet inner door has two key ring hooks to hold system keys. In the inner door the legend sheet to record property, system, service, code and AHJ certification information, as well as required documentation can be added.

    Features & Benefits:
    • Installed with a 4 gigabyte digital flash drive interface with USB B connector
    • Offers two key ring hooks to hold the system keys
    • Contains a frame plate to insert authorized personnel business cards
    • Includes a legend sheet to record passwords and system information
    • Coated with a durable baked-on enamel finish
    Certifications:
    • UL: S2580, Vol. 3
    • CSFM: 7300-0553:0110
    • NFPA: 72 2013
    • NEMA
    • ISO 9001 Certification
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime