Enclosure Mounts & Hardware
Vesda Enclosure
19in rack enclosures are designed to house up to 20 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required
19in rack enclosures are designed to house up to 20 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required. Two versions are available: 2 rack (up to 8 Modules) and 5 rack (up to 20 Modules). The 19” Subracks are mounted on a swing frame for convenient connection of all the cables. Cable entry for 24V DC power, VESDAnet connection and interfacing to the relays is provided by a removable gland plate which is drilled as required on site. 19” Subracks and 3U blank panels must be ordered separately.
Features & Benefits:- Available in two versions 2 rack (up to 8 Modules) and 5 rack (up to 20 Modules)