/content/hbtbt/ae/en/search-results.html

    Monitors & Displays

    Air Quality Controller

    The AIR-300 Air Quality Monitor uses a tin dioxide semiconductor sensor to detect oxidizable gases and is specially designed to have high sensitivity to gaseous organic materials which are components of indoor air pollutants.

    Overview

    The AIR-300 Air Quality Monitor uses a tin dioxide semiconductor sensor to detect oxidizable gases and is specially designed to have high sensitivity to gaseous organic materials which are components of indoor air pollutants.

    These air contaminants include cigarette smoke, smoke from cooking, exhaust gases from automobiles, solvents and many others. Air quality is a term covering a very broad spectrum of definitions and factors such as temperature, humidity, air flow, occupancy and where the air is used all come into play when determining air quality. The air that is considered to be acceptable in a mechanical work-shop may be quite unacceptable in an office environment. A reliable method of measurement for air quality is found in a gas sensor based on the Taguchi principle. This gas sensor is essentially a heated element inside a porous semi conductive tube.

    Features & Benefits:
    • True Air Quality Monitor
    • Microprocessor based controller
    • Analog, Stepped and Relay output options
    • 10 bit resolution
    • Able to detect one cigarette in 15 m3(530 cu. ft.)
    • room
    • Integral sensitivity adjustment
    • Ability to directly control air handling units
    • Visual indication of air quality (internal)
    • No calibration required
    Specifications

    Others

    • Minimum Operating Temperature
      • 0 degree Celsius
    • Maximum Output Signal
      • 20 milliampere
    • Maximum Operating Temperature
      • 40 degree Celsius
    • Supply Voltage
      • 20-30 voltage alternating current
    • Overall Width
      • 108 MMT
      • 108 millimetre
    • Minimum Output Signal
      • 4 4K
      • 4 milliampere
    • Overall Height
      • 163 millimetre
      • 163 MMT

    Others

    • Minimum Operating Temperature
      • 0 degree Celsius
    • Maximum Output Signal
      • 20 milliampere
    • Maximum Operating Temperature
      • 40 degree Celsius
    • Supply Voltage
      • 20-30 voltage alternating current
    • Overall Width
      • 108 MMT
      • 108 millimetre
    • Minimum Output Signal
      • 4 4K
      • 4 milliampere
    • Overall Height
      • 163 millimetre
      • 163 MMT
    • Minimum Operating Temperature : 0 degree Celsius
    • Maximum Output Signal : 20 milliampere
    • Maximum Operating Temperature : 40 degree Celsius
    • Supply Voltage : 20-30 voltage alternating current
    • Overall Width : 108 MMT|108 millimetre
    • Minimum Output Signal : 4 4K|4 milliampere
    • Overall Height : 163 millimetre|163 MMT
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime