/content/hbtbt/ae/en/search-results.html

    Monitors & Displays

    VESDA Sub Rack VESDAnet Socket

    Xtralis VESDA 19in Sub Racks are designed to accommodate the display and programmer modules and to interface with other standard fire alarm control systems.

    Overview

    The Xtralis VESDA 19in Sub Racks are designed to accommodate the display and programmer modules and to interface with other standard fire alarm control systems. The 19in rack enclosures are designed to house up to 20 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required. The cable entry for 24V DC power, VESDAnet connection and interfacing to the relays is provided by a removable gland plate which is drilled as required on site. The 19in Sub Racks and 3U blank panels must be ordered separately.

    Features & Benefits:
    • A dual-hinged glass door provides easy access to VESDA modules and termination boards
    • Second door provides access to the termination boards
    • Designed for easy mounting
    • Holds up to three sub racks
    • Full size, lockable window and door
    Certifications:
    • CSFM
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime