/content/hbtbt/ae/en/search-results.html

    Printers

    Flexible Single and Multiple Output

    Flexible Single and Multiple Outputs are offers 350 Watts of continuous output power in a low profile industry standard footprint.

    Overview

    The LX350 series offers 350 Watts of continuous output power in a low profile industry standard footprint. With two standard single output options and a flexible standard multiple output version, the series can address most requirements as standard. The design is specifically tailored to allow full flexibility and modifications to meet customer applications can be implemented with relative ease. The LX350 AC input series meets the safety requirements of EN60950, VDE0805, UL1950 and CSA 22.2 No. 950. Input conducted noise levels meet the requirements of EN55022 class B. LX350 series power supplies are ideal for use in applications such as point-of-sale equipment, central and public telecom power systems and network equipment.

    Features & Benefits:
    • Industry standard footprint, low profile
    • Conducted noise to meet EN55022 class B
    • AC and DC input voltage options in same package
    • Efficiency up to 88%
    • Optional power sharing/VME signals
    • Autoranging input
    Certifications:
    • EN60950
    • VDE0805
    • UL1950 and CSA 22.2 No. 950
    Specifications

    Others

    • Printer Type
      • Imprime Epson AV Interface

    Others

    • Printer Type
      • Imprime Epson AV Interface
    • Printer Type : Imprime Epson AV Interface
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime