Printers
Two-Color Alarm Printer
The Two-Color Alarm Printer (red/black), 40 column, 24V DC printer is designed for use with ONYX series fire alarm control panels and network control annunciators.
The Two-Color Alarm Printer (red/black), 40 column, 24V DC printer is designed for use with ONYX series fire alarm control panels and network control annunciators. This reliable two-color impact printer meets all UL Fire and Security requirements including the ability to print 50 individual alarm messages within a 90-second time interval.
Features & Benefits:- Three mounting options
- Red/black print
- Built-in paper take-up reel
- 24 VDC operation. Operates directly off the power of the control panel
- Operates over a wide voltage range and continues to operate during brownouts, surges, or low power circumstances
- Crisp, clear black/red hard copy is provided in a compact 40-column format
- Two 40-column lines are equivalent to one 80-column alarm message
- Red printing is triggered via a control command or by message context
- Time and date stamp
- Manual test switch
- Paper feed switch
- End of paper (EOP) indicator
- Data Terminal ready (DTR) indicates the printer is ready to receive data
Others
- Power Consumption
- 24 +10%/-20% voltage direct current
- Maximum Operating Humidity
- 90 Percentage
- Minimum Operating Humidity
- 20 Percentage
- Ribbon Life
- 1.5 Million Characters
- Normal Standby
- 0.03 AMP
- Print Color
- Black
- Red
- Print Columns
- 40
- Printer Type
- Cabinet Mounted
Others
- Power Consumption
- 24 +10%/-20% voltage direct current
- Maximum Operating Humidity
- 90 Percentage
- Minimum Operating Humidity
- 20 Percentage
- Ribbon Life
- 1.5 Million Characters
- Normal Standby
- 0.03 AMP
- Print Color
- Black
- Red
- Print Columns
- 40
- Printer Type
- Cabinet Mounted
- Power Consumption : 24 +10%/-20% voltage direct current
- Maximum Operating Humidity : 90 Percentage
- Minimum Operating Humidity : 20 Percentage
- Ribbon Life : 1.5 Million Characters
- Normal Standby : 0.03 AMP
- Print Color : Black|Red
- Print Columns : 40
- Printer Type : Cabinet Mounted
Data Sheet
Please Sign In to view part numbers available for purchase based on your account