/content/hbtbt/ae/en/search-results.html

    Surge Arresters

    HCSP1 Surge Protector

    HCSP1 Surge Protectors are provides superior protection against voltage spikes that can disable and permanently damage video equipment, including fixed cameras and recorders, causing loss of important data

    Overview

    HCSP1 Surge Protectors are designed primarily for use with Honeywell surveillance systems, the HCSP1 surge protector is a necessary component to any fixed camera system providing continuous critical data. Power surges are sudden increases in the voltage that powers your security system. These are common occurrences that normally go unnoticed, lasting only a fraction of a second. Yet, the adverse effects can decrease the life of electronic equipment, cause irreversible damage and cause interruption of service. While lightning is the most obvious and causes the most damage, the utility company is constantly generating irregular current resulting from overburdened power grids causing rolling surges as power stations adjust to regulate voltage. Something as simple as turning on an air conditioner can cause a surge in voltage. Honeywell’s HCSP1 can guard against damaging surges and keep surveillance systems protected and operating smoothly

    Features & Benefits:
    • Dependable protection for fixed cameras, recorders and electronic surveillance equipment
    • Terminal strip connections for power
    • BNC connections for video
    • Single point grounding
    • Does not degrade video image
    • High-impact resistant housing
    • Three-year warranty
    • Lightweight
    • Low-profile
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -10 - 60 degree Celsius
      • 14 - 140 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • -10 - 60 degree Celsius
      • 14 - 140 degree Fahrenheit
    • Operating Voltage
      • 24 voltage alternating current
      • 24 voltage direct current
    • Maximum Operating Humidity
      • 98 Percentage

    Others

    • Minimum Operating Ambient Temperature
      • -10 - 60 degree Celsius
      • 14 - 140 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • -10 - 60 degree Celsius
      • 14 - 140 degree Fahrenheit
    • Operating Voltage
      • 24 voltage alternating current
      • 24 voltage direct current
    • Maximum Operating Humidity
      • 98 Percentage
    • Minimum Operating Ambient Temperature : -10 - 60 degree Celsius|14 - 140 degree Fahrenheit
    • Maximum Operating Ambient Temperature : -10 - 60 degree Celsius|14 - 140 degree Fahrenheit
    • Operating Voltage : 24 voltage alternating current|24 voltage direct current
    • Maximum Operating Humidity : 98 Percentage
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime