/content/hbtbt/ae/en/search-results.html

    Surge Arresters

    Surge Voltage Protection Module

    Surge Voltage Protection Modules are to protect the mains connection of a VARIODYN D1 voice alarm system. The overvoltage protection module can be used for 230VAC or 380VAC mains connections.

    Overview

    Surge Voltage Protection Modules are to protect the mains connection of a VARIODYN D1 voice alarm system. The overvoltage protection module can be used for 230 V AC or 380 V AC mains connections and can be accommodated with its housing for DIN rail installation quickly and easily in the 19" cabinet.

    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 80 degree Celsius
    • Minimum Operating Ambient Temperature
      • 80 degree Celsius

    Others

    • Maximum Operating Ambient Temperature
      • 80 degree Celsius
    • Minimum Operating Ambient Temperature
      • 80 degree Celsius
    • Maximum Operating Ambient Temperature : 80 degree Celsius
    • Minimum Operating Ambient Temperature : 80 degree Celsius
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime