/content/hbtbt/ae/en/search-results.html

    Timers

    KOP.K Time Delay Relay

    KOP.K Time Delay Relay features wide ranges of time and comes with changeover contacts

    Overview

    KOP.K Time Delay Relay is Power off delayed release relay

    Features & Benefits:
    • Multi-function or mono function
    • Up to 10 time ranges
    • 22.5mm width for DIN rail
    • 24…48V DC and 24…240 VAC, 50/60 Hz
    • 24…240 VAC/DC
    • 1 or 2 changeover contacts,
    • instantaneous and/or timed contacts
    Specifications

    Others

    • Power Consumption
      • 0.5 W @ 24 voltage direct current
      • 5 VA @ 250 voltage alternating current
    • Input Voltage
      • 24 - 240 @ 50/60 Hz voltage alternating current
      • 24 - 48 @ 50/60 Hz voltage direct current

    Others

    • Power Consumption
      • 0.5 W @ 24 voltage direct current
      • 5 VA @ 250 voltage alternating current
    • Input Voltage
      • 24 - 240 @ 50/60 Hz voltage alternating current
      • 24 - 48 @ 50/60 Hz voltage direct current
    • Power Consumption : 0.5 W @ 24 voltage direct current|5 VA @ 250 voltage alternating current
    • Input Voltage : 24 - 240 @ 50/60 Hz voltage alternating current|24 - 48 @ 50/60 Hz voltage direct current
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime