Timers
KOPJ Electronic Timer
KOPJ Electronic Timers are a part of Honeywell that provides mono or multifunction and high immunity to interference characteristics.
Honeywell's KOPJ Electronic Timer provides mono or multifunction and high immunity to interference Characteristics.
Certifications:- UL, C-UL, GL Approved
Others
- Power Consumption
- 0.5 W @ 24 voltage direct current
- 5 VA @ 250 voltage alternating current
- Input Voltage
- 24 - 240 @ 50/60 Hz voltage alternating current
- 24 - 48 @ 50/60 Hz voltage direct current
Others
- Power Consumption
- 0.5 W @ 24 voltage direct current
- 5 VA @ 250 voltage alternating current
- Input Voltage
- 24 - 240 @ 50/60 Hz voltage alternating current
- 24 - 48 @ 50/60 Hz voltage direct current
- Power Consumption : 0.5 W @ 24 voltage direct current|5 VA @ 250 voltage alternating current
- Input Voltage : 24 - 240 @ 50/60 Hz voltage alternating current|24 - 48 @ 50/60 Hz voltage direct current