/content/hbtbt/ae/en/search-results.html

    Access Control Panels

    MB-Secure Motherboard

    MB-Secure Motherboard is the range of basic platform for integration intrusion detection solutions, access control and video surveillance.

    Overview

    MB-Secure Motherboard is the multi-functional platform for security solutions, MB-Secure, forms the base for the integration of intrusion detection, access control and video surveillance solutions. The innovative licensing concept allows extension partitions/areas, detector groups etc. as well as additional functions like access control or video, to ensure cost-effective solutions by using one single system.

    The integration of intrusion detection, access control and video surveillance gives highest investment security with a unique powerful system. The MB-Secure brings full flexibility even in changing requirements in existing systems

    Features & Benefits:
    • 4 BUS ports
    • Fast Ethernet port (10/100) with RJ-45
    • RS-232 port for alarm dialers
    • 4 conventional detector group inputs with reset function
    • 4 semiconductor outputs active 12 V DC/50 mA
    • 2relays 230 V AC/8 A
    • Modular expandable through BUS-2 devices
    • 10.000 IDENTKEY data carriers can be managed
    • Up to 4 Modulbus/RS-485 readers per panel
    • Up to 10 operating units per BUS-2 port
    Certifications:
    • G114025, class C
    • EN 50131 Grade 3
    • SES-EMA-RL-T2:2010-08
    Others
    Name
    Description
    File Size
    Date
    Size
    MB-Secure 6000
    application/pdf 415.01 KB
    5/14/2023
    415.01 KB
    Name
    Description
    File Size
    Date
    Size
    MB-Secure 6000
    application/pdf 415.01 KB
    5/14/2023
    415.01 KB
    Name
    Description
    File Size
    Date
    Size
    MB-Secure 6000
    415.01 KB
    5/14/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    013840
    MB-Secure 3000
    013840
    MB-Secure 3000