/content/hbtbt/ae/en/search-results.html

    Access & Lighting Modules

    INNtouch Corridor Annunciator Plate

    INNtouch Corridor Annunciator Plates have been designed to display the preference selected by the guests from inside the rooms in hotels. These annunciator plates are installed in the corridors outside the guestrooms.

    Overview

    INNtouch Corridor Annunciator Plates are located in the corridor outside the guestroom and displays to staff the preference selected by the guest from inside the room. These corridor annunciator plates provides an easy method for guests to communicate their privacy and service preferences. . If the guest presses PRIVACY, the word ‘PRIVACY’ is written in red on the plate; if the guest presses MAKE UP ROOM, a green light appears on the plates to alert staff. For further convenience, with the addition of a door switch and small motion sensor inside the guestroom, the INNtouch system allows staff to determine occupancy without ringing the doorbell. This option can further enhance staff efficiency and reduce the need to interrupt guests.

    Features & Benefits:
    • Provides an easy method for guests to communicate their privacy and service preferences
    • Reduces the need for intrusions by Housekeeping and other staff
    • Improves staff operational efficiency
    • Eliminates doorknob tags
    • Provides a doorbell for pleasant, efficient requests for entry
    • Offers an optional method for staff to determine occupancy from the corridor
    Specifications

    Others

    • Includes
      • 12 in 7-Pin Harness
      • 8 in 3-Pin Pre-Assembled Connector
      • 8 in 4-Pin Pre-Assembled Connector
      • P 563 Corridor Annunciator Plate & Doorbell
      • P564 Room DND/MUR Room Annunciator Plate
      • PS564 12VDC Power Supply
    • Number of Gangs
      • 1

    Others

    • Includes
      • 12 in 7-Pin Harness
      • 8 in 3-Pin Pre-Assembled Connector
      • 8 in 4-Pin Pre-Assembled Connector
      • P 563 Corridor Annunciator Plate & Doorbell
      • P564 Room DND/MUR Room Annunciator Plate
      • PS564 12VDC Power Supply
    • Number of Gangs
      • 1
    • Includes : 12 in 7-Pin Harness|8 in 3-Pin Pre-Assembled Connector|8 in 4-Pin Pre-Assembled Connector|P 563 Corridor Annunciator Plate & Doorbell|P564 Room DND/MUR Room Annunciator Plate|PS564 12VDC Power Supply
    • Number of Gangs : 1
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime