Communication Modules
Addressable Control Module
The CMF-300Addressable Control Module provides Firelight intelligent control panels a circuit for Notification Appliances (horns, strobes, etc.)
The CMF-300Addressable Control Module provides FireLite intelligent control panels a circuit for Notification Appliances (horns, strobes, etc.). Addressability allows the CMF-300 to be activated through panel programming, on a select (zone or area of coverage) basis.
Features & Benefits:- High noise immunity (EMF/RFI)
- The CMF-300 may be used to switch 24-volt NAC power
- Wide viewing angle of LED
- SEMS screws with clamping plates for wiring ease
- ULC S2424
Others
- Overall Height
- 4.5 in
- Overall Width
- 4 in
- Configuration
- Single Class B (Style Y); Class A (Style Z) Notification Appliance Circuit.
- Mounting Type
- Square box
- Application
- To switch 24 VDC audible; visual power.
- Regulatory Approvals
- ULC: S2424
- Material
- Heat-resistant plastic
- Includes
- Two rotary switches
- Color
- Off-white
Others
- Overall Height
- 4.5 in
- Overall Width
- 4 in
- Configuration
- Single Class B (Style Y); Class A (Style Z) Notification Appliance Circuit.
- Mounting Type
- Square box
- Application
- To switch 24 VDC audible; visual power.
- Regulatory Approvals
- ULC: S2424
- Material
- Heat-resistant plastic
- Includes
- Two rotary switches
- Color
- Off-white
- Overall Height : 4.5 in
- Overall Width : 4 in
- Configuration : Single Class B (Style Y); Class A (Style Z) Notification Appliance Circuit.
- Mounting Type : Square box
- Application : To switch 24 VDC audible; visual power.
- Regulatory Approvals : ULC: S2424
- Material : Heat-resistant plastic
- Includes : Two rotary switches
- Color : Off-white