/content/hbtbt/ae/en/search-results.html

    Interface Cards

    CELL-MOD Cellular Fire Alarm Communicator

    CELL-MOD cellular fire alarm communicators provide cellular communication as an alternate method of central station reporting. These models house the GSM communicator in a plastic enclosure and has an option for an external antenna.

    Overview

    CELL-MOD cellular fire alarm communicators provide cellular communication as an alternate method of central station reporting. Combined with the fire alarm control panels (FACPs) onboard communicator, they provide dual path cellular and IP reporting capability, while eliminating the need and cost of separate dialer capture modules and special programming. Battery backup from the control panel maximizes overall system efficiency. Small in size, easy to install, with a programmable supervision time of 1 to 60 minutes, these communicators can be positioned remotely from the fire alarm control panel via 4-wire serial bus for optimum reception. These devices are UL 864 and NFPA 72 fire code compliant for sole, primary, or backup communications. They work with AlarmNet® to provide a UL Listed connection to the central station.;CELL-MOD communicators house the GSM communicator in a plastic enclosure and have an option for an external antenna.

    Features & Benefits:
    • Easy installation — no need for special programming or separate dialer module
    • Battery backup provided by the panel to increase system efficiency and decrease cost
    • Dual path cellular and IP reporting capability
    • UL 864 and NFPA 72 code compliant for sole, primary, and backup communications
    • Easily managed accounts through online management tools
    • Remote mounting up to 6,000 feet (1,828.8m)
    • Quality of service (QOS) diagnostics via AlarmNet conveys vital communicator information such as when messages are received, signal strength, and message path used
    • Programmable supervision time from 1 to 60 minutes
    • Provides full data reporting using Contact ID format
    Certifications:
    • UL: S3511
    • ULC: S3511
    • FCC ID: CFS8DLPHS8-US
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime