Interface Cards
Copper Network Card for Vigilon Compact
Copper Network Cards are used to allow data to pass between control panels in a Vigilon Compact networked fire system.
Copper Network Cards are used to allow data to pass between control panels in a Vigilon Compact networked fire system. The card must be plugged into the Master Control board MCB of the panel in a dedicated slot 'CARD 2'. The card has terminals to accept external network wiring. A bank of dual-in-line switches on the card allow setting of address number and baud rate.
Others
- Maximum Input Voltage
- ±5 voltage direct current
- Maximum Operating Humidity
- 90 Percentage
- Data transmission speed
- 19.2
- 2400 Bd
- 38.4
- 9600 Bd
Others
- Maximum Input Voltage
- ±5 voltage direct current
- Maximum Operating Humidity
- 90 Percentage
- Data transmission speed
- 19.2
- 2400 Bd
- 38.4
- 9600 Bd
- Maximum Input Voltage : ±5 voltage direct current
- Maximum Operating Humidity : 90 Percentage
- Data transmission speed : 19.2|2400 Bd|38.4|9600 Bd
Others
Installation Instructions
Please Sign In to view part numbers available for purchase based on your account