Interface Cards
IGIS-LOOP Controller
IGIS Loop card is used to network the CMSI8000 (32 CMSI max.). The distance between 2 users is maximum 1200 m.
IGIS Loop card is used to network the CMSI8000 (32 CMSI max.). The distance between 2 users is maximum 1200 m.
Features & Benefits:- Cabling savings with looped transmission channels
- Operational safety with redundant or looped power lines
- Automatic addressing of MDs by recognizing the wiring
- Monitoring of remote control lines and control lines allowing the installation of the DAS at 400m max. MDs
- User-friendly operation
- Efficient and user-friendly setting software
- Quick and easy configuration change without changing the wiring
- History of 1000 events
- RS 232 outputs for BMS, UAE and printer and RS 485 output for REP LCD 8000 operating repeater (s) board (s)
- CMSI type A or type B
Others
Data Sheet
Catalog
Please Sign In to view part numbers available for purchase based on your account