/content/hbtbt/ae/en/search-results.html

    Interface Cards

    Mini Monitor Module

    System Sensor monitor modules provide an interface to contact devices, such as security contacts, water flow switches, or pull stations. M501M is capable of Class B supervised wiring to the monitored device.

    Overview

    System Sensor monitor modules provide an interface to contact devices, such as security contacts, water flow switches, or pull stations. M501M is capable of Class B supervised wiring to the monitored device.

    Monitor and control modules can be used to supervise and activate sounders, strobes, door closers, pull stations, water flow switches, conventional smoke detectors, and more. Each module is rigorously designed and tested for electromagnetic compatibility and environmental reliability, in many cases exceeding industry standards.

    Features & Benefits:
    • SEMS screws for easing wiring
    • Panel controlled status LED (except M501M)
    • Analog communications
    • Rotary address switches (except M500X)
    • Low standby current
    • Mounts in standard 4˝ junction box
    Certifications:
    • UL
    • ULC
    • FM
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 32 degree Fahrenheit
    • Supply Voltage
      • 15 to 32 voltage direct current
    • Minimum Operating Humidity
      • 10 Percentage
    • Overall Height
      • 1.7 inch
    • Overall Width
      • 2.7 inch
    • End of Line Resistance
      • 47K ohm
    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
    • Maximum Standby Current
      • 600
    • Maximum Operating Humidity
      • 93 Percentage
    • Regulatory Approvals
      • UL; ULC; FM;

    Others

    • Minimum Operating Ambient Temperature
      • 32 degree Fahrenheit
    • Supply Voltage
      • 15 to 32 voltage direct current
    • Minimum Operating Humidity
      • 10 Percentage
    • Overall Height
      • 1.7 inch
    • Overall Width
      • 2.7 inch
    • End of Line Resistance
      • 47K ohm
    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
    • Maximum Standby Current
      • 600
    • Maximum Operating Humidity
      • 93 Percentage
    • Regulatory Approvals
      • UL; ULC; FM;
    • Minimum Operating Ambient Temperature : 32 degree Fahrenheit
    • Supply Voltage : 15 to 32 voltage direct current
    • Minimum Operating Humidity : 10 Percentage
    • Overall Height : 1.7 inch
    • Overall Width : 2.7 inch
    • End of Line Resistance : 47K ohm
    • Maximum Operating Ambient Temperature : 120 degree Fahrenheit
    • Maximum Standby Current : 600
    • Maximum Operating Humidity : 93 Percentage
    • Regulatory Approvals : UL; ULC; FM;
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime