Interface Cards
Silent Knight® Multi-Mode/Single-Mode Fiber-Optic Module
Multi-mode and single-mode fiber-optic modules are plug-in fiber loop modules that work as a single channel to transmit or receive communications with Silent Knight® network interface cards.
Multi-mode and single-mode fiber-optic modules are plug-in fiber loop modules that work as a single channel to transmit or receive communications with Silent Knight® network interface cards. These modules create common communications and annunciation links on a fiber-optic networks of up to 17 panels.
Features & Benefits:- Simple plug-in card installation
- Connect compatible panels using fiber-optic cable for improved multi-site management and lower monthly monitoring costs
- Single- and multi-mode modules can be used on the same network card for added design flexibility
- Mix fiber-optic segments in the same network as existing copper-wire segments for more convenient system upgrades
- For added flexibility, multi-site panels can also be connected using copper wire
- UL Listed
- FM Approved
- CSFM Approved
- NFPA 72
- FDNY COA: 6162
Others
- Approved Location
- CSFM Approved
- FDNY COA6162
- NFPA 72
- UL Listed
- Device Type
- Fiber-Optic Module
- Maximum Operating Humidity
- 93 Percentage
Others
- Approved Location
- CSFM Approved
- FDNY COA6162
- NFPA 72
- UL Listed
- Device Type
- Fiber-Optic Module
- Maximum Operating Humidity
- 93 Percentage
- Approved Location : CSFM Approved|FDNY COA6162|NFPA 72|UL Listed
- Device Type : Fiber-Optic Module
- Maximum Operating Humidity : 93 Percentage
Others
Installation Instructions
Manuals and Guides
Please Sign In to view part numbers available for purchase based on your account