Interface Cards
Vigilon Fibre Optic Secure Domain Card
The Vigilon Fibre Optic Secure Domain Cards allow fast message passing to the network. These cards must be plugged into the backplane of the panel or node in a dedicated slot.
The fibre network card allows fast message passing to the network. The card must be plugged into the backplane of the panel or node in a dedicated slot. The fibre optic cables connect directly to sockets on the card. There are two builds of the fibre network cards for secure EN54 and BS Vigilon networks. VIG-NC-DOM-FO Fibre Optic Network card (for Domain bridge).
Certifications:- MCC
Others
- Device Type
- Card
Others
- Device Type
- Card
- Device Type : Card
Please Sign In to view part numbers available for purchase based on your account