/content/hbtbt/ae/en/search-results.html

    Relay Modules & Retrofits

     FlexES Control Power Supply Extension

    Additional power supply for extension of the power supply in the basic control panel set. The power supply extension supplements the existing panel power supply with an additional 150 W via a plugin line connection.

    Overview

    A maximum of 450 W is available at 24 V per panel by “cascading” power supply modules. Each power supply module can monitor and charge 2 x 2 batteries 12 V/24 Ah or 12 V/12 Ah fulfilling the required emergency power buffering time by EN 54-4. A maximum battery capacity of 24 V/48 Ah per power supply is available, which may be increased up to 144 Ah with three power supply modules. Thus, the system has sufficient energy reserves for alarm zones, fire protection equipment and indicating devices, line smoke and heat detectors as well as other detection and control equipment of the system.

    Optionally, the power supply can be installed in a redundant ring wiring. A “three-phase supply” (400 V) is also possible offering the advantage of separate phase supply for each power supply module. Even in the event of a loss of one phase, two more power supplies are still available to supply the system.

    Features & Benefits:
    • For the power supply in the basic control panel set
    • Made from strong ABS
    • Glass fibre for reinforcement
    • Additional 150 W via a plug-in line connection
    Others
    Name
    Description
    File Size
    Date
    Size
    UL SYSW S3511 Accessories Releasing Device Service
    application/pdf 16.6 KB
    2/14/2022
    16.6 KB
    PGWM.S3511 Control and Communication Equipment
    application/pdf 42.09 KB
    2/14/2022
    42.09 KB
    5700 CSFM Listing
    application/pdf 168.04 KB
    1/21/2022
    168.04 KB
    IFP-2000-VIP Fire Alarm Control Units
    application/pdf 168.79 KB
    1/21/2022
    168.79 KB
    5808 CSFM Listing
    application/pdf 167.01 KB
    1/21/2022
    167.01 KB
    IFP-2000, IFP-2000HV, RPS-2000, and RPS-2000HV fire alarm control units
    application/pdf 167.17 KB
    1/21/2022
    167.17 KB
    5820XL CSFM Listing
    application/pdf 170.11 KB
    1/21/2022
    170.11 KB
    5824 Serial/Parallel Interface Module, 5880 LED IO Module, SD500-LED and 5883
    application/pdf 164.99 KB
    1/21/2022
    164.99 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    5883 Relay Interface Board Data Sheet
    application/pdf 198.42 KB
    5/14/2023
    198.42 KB
    Name
    Description
    File Size
    Date
    Size
    UL SYSW S3511 Accessories Releasing Device Service
    application/pdf 16.6 KB
    2/14/2022
    16.6 KB
    5883 Relay Interface Board Data Sheet
    application/pdf 198.42 KB
    5/14/2023
    198.42 KB
    PGWM.S3511 Control and Communication Equipment
    application/pdf 42.09 KB
    2/14/2022
    42.09 KB
    5700 CSFM Listing
    application/pdf 168.04 KB
    1/21/2022
    168.04 KB
    IFP-2000-VIP Fire Alarm Control Units
    application/pdf 168.79 KB
    1/21/2022
    168.79 KB
    5808 CSFM Listing
    application/pdf 167.01 KB
    1/21/2022
    167.01 KB
    IFP-2000, IFP-2000HV, RPS-2000, and RPS-2000HV fire alarm control units
    application/pdf 167.17 KB
    1/21/2022
    167.17 KB
    5820XL CSFM Listing
    application/pdf 170.11 KB
    1/21/2022
    170.11 KB
    5824 Serial/Parallel Interface Module, 5880 LED IO Module, SD500-LED and 5883
    application/pdf 164.99 KB
    1/21/2022
    164.99 KB
    Name
    Description
    File Size
    Date
    Size
    UL SYSW S3511 Accessories Releasing Device Service
    16.6 KB
    2/14/2022
    PGWM.S3511 Control and Communication Equipment
    42.09 KB
    2/14/2022
    5700 CSFM Listing
    168.04 KB
    1/21/2022
    IFP-2000-VIP Fire Alarm Control Units
    168.79 KB
    1/21/2022
    5808 CSFM Listing
    167.01 KB
    1/21/2022
    IFP-2000, IFP-2000HV, RPS-2000, and RPS-2000HV fire alarm control units
    167.17 KB
    1/21/2022
    5820XL CSFM Listing
    170.11 KB
    1/21/2022
    5824 Serial/Parallel Interface Module, 5880 LED IO Module, SD500-LED and 5883
    164.99 KB
    1/21/2022
    5883 Relay Interface Board Data Sheet
    198.42 KB
    5/14/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime